Magnetostrictive linear position sensors for explosive areas
Typecode:
BTL7 -B-NEX- Series - Digital
Contact request
- Interface
- Digital pulse
- Measuring length
- 25...5500 mm
- Repeat accuracy
- ≤ ± 5 µm
- Linearity deviation
- ± 50 µm
- Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -40...60 °C
- Mechanical configuration
- Fastening M18 threads
- Housing material
- Aluminum, Anodized
- IP rating
-
l = S: IP67 with connector
l = KA: IP68 - Approval/Conformity
-
CE
UKCA
CSA
IECEx
WEEE - Ex category
-
ATEX: 3G (EPL Gc)
ATEX: 2D (EPL Db)
IECEx: EPL Gc
IECEx: EPL Db
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories