Products
Products
Contact & Support
Shopping cart
Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

Magnetostrictive linear position sensors for extreme environments

Typecode:

BTL7 -CD- Series - Analog Current

Similar Illustration

Contact request

Interface
Analog, current
Measuring length
25...2000 mm
Repeat accuracy
± 5 µm
Linearity deviation
nnnn = 0050…0500: ± 50 µm
nnnn = 0501…2000: ± 0.01% FS
Operating voltage Ub
10...30 VDC
Ambient temperature
-40...85 °C
Mechanical configuration
Fastening M22 threads
Housing material
Aluminum, Anodized
IP rating
l = S: IP67 with connector
l = KA: IP68
Approval/Conformity
l = S, KA: CE + UKCA + cULus + WEEE
l = FA: CE + UKCA + WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Single-Ended Cordsets

Magnet for rod style

Rangefinder / tool

Displays