Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

Magnetostrictive linear position sensors for extreme environments

Typecode:

BTL7 -H- Series - Analog Current

Similar Illustration

Contact request

Interface
Analog, current
Measuring length
25...7620 mm
Repeat accuracy
± 10 µm
Linearity deviation
nnnn = 0050…0500: ± 50 µm
nnnn = 0501…5500: ± 0.01% FS
nnnn > 5500: ± 0.02% FS
Operating voltage Ub
10...30 VDC
Ambient temperature
-40...85 °C
Mechanical configuration
Fastening M18 threads
Housing material
1.4305 stainless steel
IP rating
l = S, SR: IP67 with connector
l = K, KA, F, FA: IP68
Approval/Conformity
l = K, KA: CE + UKCA + cULus + WEEE
l = F, FA: CE + UKCA + WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Single-Ended Cordsets

Mechanical Protection

Magnet for rod style

Rangefinder / tool

Displays