Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

Magnetostrictive sensors for fill level measurement in hygienic areas

Typecode:

BTL7 -SF- Series - Analog Current

Similar Illustration

Contact request

Interface
Analog, current
Measuring length
50...2500 mm
Repeat accuracy
± 10 µm
Linearity deviation
nnnn = 0050…0500: ± 50 µm
nnnn = 0501…2500: ± 0.01% FS
Operating voltage Ub
10...30 VDC
Ambient temperature
-40...85 °C
Mechanical configuration
Fastening 1 1/2" Tri Clamp
Housing material
1.4404 stainless steel
IP rating
IP67
Approval/Conformity
CE
3-A conformal with Standard 74-
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Magnet for rod style

Mechanical Accessories

Adapter

Displays