Redundant magnetostrictive linear position sensors
nnnn > 0500: ± 0.04% FS
BTL4CE6
BTL BNCA00-0400-C15AEEB0-000S15
BTL4PRP
BTL7-C505-M0125-TB2-KA02
BTL2A30
BTL7-E500-M2010-K-K50
BTL272W
BTL7-E504-M0025-TB2-S32
BTL221N
BTL7-E504-M0050-TB3-S32
BTL2N1P
BTL7-E504-M0053-TB2-KA02
BTL2634
BTL7-E504-M0075-TB2-S32
BTL3KNT
BTL7-E504-M0080-TB2-S32
BTL2N1N
BTL7-E504-M0091-TB2-KA02
BTL2AFK
BTL7-E504-M0100-TB2-KA05
BTL4EJE
BTL7-E504-M0100-TB2-KA10
BTL1KHZ
BTL7-E504-M0100-TB2-S32
BTL4EWZ
BTL7-E504-M0115-TB2-S32
BTL3M64
BTL7-E504-M0120-TB2-S32
BTL2M06
BTL7-E504-M0120-TB3-S32
BTL4LTZ
BTL7-E504-M0140-TB2-S135
BTL1E0F
BTL7-E504-M0150-TB2-KA05
BTL1TZU
BTL7-E504-M0150-TB2-S32
BTL12N5
BTL7-E504-M0150-TB3-S32
BTL21FT
BTL7-E504-M0155-TB2-KA05
BTL499R
BTL7-E504-M0160-TB3-S32
BTL4P1L
BTL7-E504-M0175-TB2-FA05
BTL4P1M
BTL7-E504-M0175-TB3-FA05
BTL21FR
BTL7-E504-M0190-TB2-KA05
BTL3358
BTL7-E504-M0190-TB2-S32
BTL4MMJ
BTL7-E504-M0200-TB2-KA02
BTL2ZEH
BTL7-E504-M0200-TB2-KA05
BTL2J0H
BTL7-E504-M0200-TB2-S135
BTL1ZH7
BTL7-E504-M0200-TB2-S32
BTL0UWW
BTL7-E504-M0200-TB3-S32
BTL3HT7
BTL7-E504-M0205-TB2-KA05
BTL308H
BTL7-E504-M0215-TB2-S32
BTL2NH7
BTL7-E504-M0220-TB3-S32
BTL23ZL
BTL7-E504-M0230-TB2-KA02
BTL1PR5
BTL7-E504-M0230-TB3-S32