Products
Products
Contact & Support
Shopping cart
Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

Redundant magnetostrictive linear position sensors

Typecode:

BTL7 -TT- Series - Analog Voltage

Similar Illustration

Contact request

Interface
Analog, voltage
Measuring length
25...3250 mm
Repeat accuracy
± 10 µm
Linearity deviation
nnnn = 0050…0500: ± 200 µm
nnnn > 0500: ± 0.04% FS
Operating voltage Ub
10...30 VDC
Ambient temperature
-40...85 °C
Mechanical configuration
Fastening M30 threads
Housing material
Aluminum, Anodized
IP rating
IP67
Approval/Conformity
nnnn ≤ 240:
l = S, KA: CE + UKCA + cULus + GL + WEEE
l = FA: CE + UKCA + GL + WEEE
nnnn > 240:
l = S, KA: CE + UKCA + cULus + WEEE
l = FA: CE + UKCA + WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Magnet for rod style

Rangefinder / tool

Power supplies for the control cabinet

Displays

Single-Ended Cordsets