Redundant magnetostrictive linear position sensors
nnnn > 0500: ± 0.04% FS
Product configuration
BTL4AAN
BTL7-E504-M0035-TT3-FA05
BTL4AAP
BTL7-E504-M0035-TT3-FA10
BTL16FM
BTL7-E504-M0050-TT3-S32
BTL2NLW
BTL7-E504-M0100-TT2-S32
BTL30NA
BTL7-E504-M0100-TT3-S32
BTL3H3P
BTL7-E504-M0135-TT2-S32
BTL26KC
BTL7-E504-M0150-TT2-S32
BTL4M67
BTL7-E504-M0200-TT2-KA02
BTL2ETZ
BTL7-E504-M0200-TT2-S32
BTL2AF4
BTL7-E504-M0200-TT3-S32
BTL2WFL
BTL7-E504-M0230-TT3-S32
BTL4LZF
BTL7-E504-M0300-TT3-S32
BTL39RP
BTL7-E504-M0325-TT3-S32
BTL4LZH
BTL7-E504-M0350-TT3-S32
BTL1NY8
BTL7-E504-M0450-TT2-S32
BTL4LUZ
BTL7-E504-M0450-TT3-S32
BTL3573
BTL7-E504-M0540-TT3-S32
BTL37YJ
BTL7-E504-M0550-TT2-S32
BTL3762
BTL7-E504-M0600-TT2-S32
BTL2RAW
BTL7-E504-M0620-TT3-S32
BTL2RMU
BTL7-E504-M0635-TT3-S32
BTL3250
BTL7-E504-M0650-TT2-S32
BTL324Z
BTL7-E504-M0650-TT3-S32
BTL2PW9
BTL7-E504-M1000-TT2-S32
BTL4C0C
BTL7-E504-M1000-TT3-S32
BTL1J61
BTL7-E504-M2150-TT3-KA05
BTL44CL
BTL7-E504-M2400-TT3-KA05
BTL47JA
BTL7-E504-M3010-TT2-S32
BTL1W48
BTL7-E504-M3250-TT3-KA02
BTL1M46
BTL7-E504-M3250-TT3-KA05
BTL29R6
BTL7-E505-M0050-TT3-S32
BTL493A
BTL7-E505-M0070-TT3-S32
BTL1PF1
BTL7-E505-M0075-TT2-S32
BTL4FA2
BTL7-E505-M0075-TT3-S32
BTL2NLY
BTL7-E505-M0100-TT2-S32