Magnetostrictive position measuring systems for mobile hydraulics
nnnn > 0500: ± 0.04% FS (typ.± 0.02% FS)
Product configuration
BTL4LY2
BTL6-P510-M0051-E2-KA02
BTL4LYR
BTL6-P510-M0071-E2-KA02
BTL4LY3
BTL6-P510-M0077-E2-KA02
BTL48WY
BTL6-P510-M0080-E2-KA02
BTL4LY4
BTL6-P510-M0090-E2-KA02
BTL4R2U
BTL6-P510-M0090-E2-KA05
BTL4W0M
BTL6-P510-M0100-E2-KA05
BTL4LY6
BTL6-P510-M0102-E2-KA02
BTL4LY7
BTL6-P510-M0127-E2-KA02
BTL4LY8
BTL6-P510-M0152-E2-KA02
BTL2LC5
BTL6-P510-M0153-E2-LA00,3
BTL4LY9
BTL6-P510-M0178-E2-KA02
BTL0H2M
BTL6-P510-M0178-E28-KA05
BTL4K4U
BTL6-P510-M0200-E2-LA00,3
BTL4LYA
BTL6-P510-M0203-E2-KA02
BTL4LYC
BTL6-P510-M0230-E2-KA02
BTL37R9
BTL6-P510-M0254-E2-KA02
BTL4LYE
BTL6-P510-M0280-E2-KA02
BTL4CAJ
BTL6-P510-M0290-E2-LA00,3
BTL4LYF
BTL6-P510-M0305-E2-KA02
BTL4C1F
BTL6-P510-M0320-E2-KA10
BTL4LYH
BTL6-P510-M0330-E2-KA02
BTL4M47
BTL6-P510-M0342-E2-KA05
BTL4CAK
BTL6-P510-M0342-E2-LA00,3
BTL18EN
BTL6-P510-M0356-E2-LA00,3
BTL4FZM
BTL6-P510-M0360-E2-KA02
BTL4FLE
BTL6-P510-M0360-E28-KA02
BTL4LYJ
BTL6-P510-M0381-E2-KA02
BTL4Y43
BTL6-P510-M0390-E2-KA02
BTL4LYK
BTL6-P510-M0407-E2-KA02
BTL4P17
BTL6-P510-M0407-E2-LA00,3
BTL4EHE
BTL6-P510-M0410-E2-LA00,3
BTL4LYL
BTL6-P510-M0457-E2-KA02
BTL0WZC
BTL6-P510-M0500-E2-LA00,3
BTL4LYM
BTL6-P510-M0508-E2-KA02