Similar Illustration
Only CAD model download is supported
Magnetostrictive linear position sensors in profile housing
Interface
Analog, voltage
Measuring length
50...5080 mm
Linearity deviation
nnnn = 0050…0500: ± 200 µm
nnnn > 0500: ± 0.04% FS
nnnn > 0500: ± 0.04% FS
Operating voltage Ub
10...30 VDC
Ambient temperature
-25...70 °C
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
|
Recommended successor product
|
|
|
|
|
|
| BTL6 -PF- Series - Analog Voltage | BTL C1 - Profil PF - Analog | |
|
-
List price
|
-
List price
|
|
| Interface | Analog, voltage |
k = A, 1: Analog, voltage k = E, 5: Analog, current |
|---|---|---|
| Measuring length | 50...5080 mm | 25...4000 mm |
| Linearity deviation |
nnnn = 0050…0500: ± 200 µm nnnn > 0500: ± 0.04% FS |
nnnn = 0050…0500: ± 60 µm nnnn ≥ 0500: ± 0.012% FS |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...85 °C |
| Mechanical configuration | Flat profile - 21 x 35 mm | Flat profile - 21 x 35 mm |
| Housing material | Aluminum, Anodized | Aluminum, Anodized |
| IP rating | IP67 with connector | IP67 with connector |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported