Magnetostrictive linear position sensors in profile housing
Typecode:
BTL6 -PF- Series - VARAN
Contact request
- Interface
- Varan
- Measuring length
- 50...4572 mm
- Repeat accuracy
- ≤ 10 µm
- Linearity deviation
-
nnnn = 0050…0500: ± 150 µm
nnnn > 0500: ± 0.03% FS - Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- 0...85 °C
- Mechanical configuration
- Flat profile - 21 x 35 mm
- Housing material
- Aluminum, Anodized
- IP rating
- IP67 with connector
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories