Magnetostrictive linear position sensors in profile housing
nnnn > 500: ± 0.04% FS
Product configuration
BTL0092
BTL6-P110-M0100-A1-S115
BTL0099
BTL6-P110-M0152-A1-S115
BTL009A
BTL6-P110-M0160-A1-S115
BTL009F
BTL6-P110-M0200-A1-S115
BTL009K
BTL6-P110-M0230-A1-S115
BTL009L
BTL6-P110-M0250-A1-S115
BTL009P
BTL6-P110-M0280-A1-S115
BTL009R
BTL6-P110-M0300-A1-S115
BTL00A0
BTL6-P110-M0360-A1-S115
BTL00A4
BTL6-P110-M0400-A1-S115
BTL00A7
BTL6-P110-M0450-A1-S115
BTL00AA
BTL6-P110-M0500-A1-S115
BTL00AC
BTL6-P110-M0508-A1-S115
BTL00AL
BTL6-P110-M0600-A1-S115
BTL00AM
BTL6-P110-M0610-A1-S115
BTL00AP
BTL6-P110-M0650-A1-S115
BTL00AZ
BTL6-P110-M0750-A1-S115
BTL00C2
BTL6-P110-M0800-A1-S115
BTL00C3
BTL6-P110-M0813-A1-S115
BTL00C7
BTL6-P110-M0900-A1-S115
BTL09JP
BTL6-P110-M1250-A1-S115
BTL108L
BTL6-P110-M1300-A1-S115
BTL1407
BTL6-P110-M1400-A1-S115
BTL00FJ
BTL6-P110-M1500-A1-S115
BTL00CP
BTL6-P110-M1800-A1-S115
BTL00CU
BTL6-P110-M2286-A1-S115
BTL4ZL7
BTL6-P110-M3250-A1-S115
BTL00CY
BTL6-P110-M3500-A1-S115
BTL15J3
BTL6-P111-M0050-A1-S115
BTL15R0
BTL6-P111-M0075-A1-S115
BTL00CZ
BTL6-P111-M0100-A1-S115
BTL00E1
BTL6-P111-M0150-A1-S115
BTL18Y8
BTL6-P111-M0152-A1-S115
BTL00E2
BTL6-P111-M0175-A1-S115
BTL00E3
BTL6-P111-M0200-A1-S115