Magnetostrictive linear position sensors in profile housing
nnnn > 0500: ± 0.04% FS
Product configuration
BTL015J
BTL6-V11V-M0050-A1-S115
BTL015J
BTL6-V11V-M0050-A1-S115
BTL4Z1W
BTL6-V11V-M0060-A1-S115
BTL0E5Y
BTL6-V11V-M0100-A1-S115
BTL0E5Y
BTL6-V11V-M0100-A1-S115
BTL4M66
BTL6-V11V-M0127-A1-S115
BTL0E60
BTL6-V11V-M0150-A1-S115
BTL0E60
BTL6-V11V-M0150-A1-S115
BTL4MY5
BTL6-V11V-M0190-A1-S115
BTL0E66
BTL6-V11V-M0250-A1-S115
BTL0E66
BTL6-V11V-M0250-A1-S115
BTL0E67
BTL6-V11V-M0300-A1-S115
BTL0E67
BTL6-V11V-M0300-A1-S115
BTL0E69
BTL6-V11V-M0350-A1-S115
BTL0E69
BTL6-V11V-M0350-A1-S115
BTL015P
BTL6-V11V-M0500-A1-S115
BTL015P
BTL6-V11V-M0500-A1-S115
BTL0E6F
BTL6-V11V-M0550-A1-S115
BTL0E6F
BTL6-V11V-M0550-A1-S115
BTL0E6L
BTL6-V11V-M0600-A1-S115
BTL0E6L
BTL6-V11V-M0600-A1-S115
BTL0E6M
BTL6-V11V-M0650-A1-S115
BTL0E6M
BTL6-V11V-M0650-A1-S115
BTL015K
BTL6-V11V-M0750-A1-S115
BTL015K
BTL6-V11V-M0750-A1-S115
BTL0E6P
BTL6-V11V-M0800-A1-S115
BTL0E6P
BTL6-V11V-M0800-A1-S115
BTL2PZ0
BTL6-V11V-M0825-A1-S115
BTL23JW
BTL6-V11V-M0875-A1-S115
BTL0E6T
BTL6-V11V-M0900-A1-S115
BTL0E6T
BTL6-V11V-M0900-A1-S115
BTL373W
BTL6-V11V-M1050-A1-S115
BTL0E6W
BTL6-V11V-M1100-A1-S115
BTL0E6W
BTL6-V11V-M1100-A1-S115
BTL4YHE
BTL6-V11V-M1220-A1-S115