Products
Industries & Solutions
Company
Service & Support

BTL5 -HB- Series - Digital

BTL5 -HB- Series - Digital

Magnetostrictive linear position sensors for extreme environments

Interface
Start/Stop
Measuring length
25...4000 mm
Repeat accuracy
2 µm
Linearity deviation
nnnn = 0025…0500: ± 100 µm
nnnn > 0500: ± 0.02% FS
Operating voltage Ub
20...28 VDC
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Interface
Start/Stop
Measuring length
25...4000 mm
Repeat accuracy
2 µm
Linearity deviation
nnnn = 0025…0500: ± 100 µm
nnnn > 0500: ± 0.02% FS
Operating voltage Ub
20...28 VDC
Ambient temperature
-40...85 °C
Mechanical configuration
Fastening M18 threads
Housing material
1.4305 stainless steel
IP rating
IP68/IP69K
Approval/Conformity
CE
UKCA
cULus
WEEE
Classifications
ECLASS 10.1
27-27-07-03
ECLASS 11.0
27-27-07-03
ECLASS 12.0
27-27-43-03
ECLASS 13.0
27-27-43-03
ECLASS 14.0
27-27-43-03
ECLASS 4.1
27-27-07-03
ECLASS 5.1.4
27-27-07-03
ECLASS 6.2
27-27-07-03
ECLASS 8.1
27-27-07-03
ECLASS 9.0
27-27-07-03
ECLASS 9.1
27-27-07-03
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC001852
ETIM 8.0
EC001852
ETIM 9.0
EC001852
UNSPSC 11
41112100
UNSPSC 7.0901
41112100
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue