Products
Industries & Solutions
Company
Service & Support

Quantity scale

Contact request
Product information BAM01AZ
Key features
Short description
Positive stop tube switch
Use
for inductive sensors BES M5
for inductive sensors Ø5
Material
Stainless steel
Dimension
Ø 8 x 35 mm
Mounting part
Screws M8
Classifications
ECLASS 10.1
27-27-90-90
ECLASS 11.0
27-27-90-90
ECLASS 12.0
27-27-37-92
ECLASS 13.0
27-27-37-92
ECLASS 14.0
27-27-37-92
ECLASS 4.1
27-27-90-02
ECLASS 5.1.4
27-27-92-90
ECLASS 6.2
27-27-92-90
ECLASS 8.1
27-27-92-90
ECLASS 9.0
27-27-90-90
ECLASS 9.1
27-27-90-90
ETIM 4.0
EC002040
ETIM 5.0
EC002040
ETIM 6.0
EC002040
ETIM 7.0
EC002040
ETIM 8.0
EC002040
ETIM 9.0
EC002040
UNSPSC 11
31162300
UNSPSC 7.0901
31162300
Product information BES00H6
Key features
Dimension
Ø 5 x 27 mm
Style Housing
M5x0.5
Installation
for flush mounting
Range
1.5 mm
Switching output
PNP Normally open (NO)
Switching frequency
5000 Hz
Housing material
Stainless steel
Material sensing surface
PBT
Connection
Cable with connector, M12x1-Male, 4-pin, 0.20 m, PUR
Operating voltage Ub
10...30 VDC
Ambient temperature
-25...70 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
WEEE
Classifications
ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 12.0
27-27-40-01
ECLASS 13.0
27-27-40-01
ECLASS 14.0
27-27-40-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
ETIM 9.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue