Product description
Product sets are now available for greater ordering convenience. These already assembled sets contain the product for example with appropriate accessories such as cables and mounting brackets, etc. and facilitate quick startup. Very convenient: just use one ordering code for the complete set.
BAM002J
BMS CU-P-D12-A040-00
Quantity : 1
- Principle of operation
- Mounting system
- Use
-
Holding rods with Ø12mm
for holding rods with 10x10 mm - Material
- POM
- Dimension
- 56 x 30 x 40 mm
- Mounting part
- Screws, clamps
BAM002M
BMS CC-P-D12-A-00
Quantity : 1
- Principle of operation
- Mounting system
- Use
-
Holding rods with Ø12mm
for holding rods with 10x10 mm
for mounting system BMS - Material
- POM
- Dimension
- 55 x 22 x 22 mm
- Mounting part
- Screws, clamps
BAM002P
BMS CS-P-D12-AD18-00
Quantity : 1
- Principle of operation
- Mounting system
- Use
-
for sensors Ø18 mm
For M18 sensors
Holding rods with Ø12mm
for holding rods with 10x10 mm - Material
- POM
- Dimension
- 60 x 30 x 30 mm
- Mounting part
- Clamps
BAM002R
BMS RS-M-D12-0150-00
Quantity : 2
- Principle of operation
- Mounting system
- Use
- for mounting system BMS
- Material
- Aluminum Anodized
- Dimension
- Ø 12 x 150 mm
- Mounting part
- Clamps