Product description
Product sets are now available for greater ordering convenience. These already assembled sets contain the product for example with appropriate accessories such as cables and mounting brackets, etc. and facilitate quick startup. Very convenient: just use one ordering code for the complete set.
BAM002R
BMS RS-M-D12-0150-00
Quantity : 2
- Principle of operation
- Mounting system
- Use
- for mounting system BMS
- Material
- Aluminum Anodized
- Dimension
- Ø 12 x 150 mm
- Mounting part
- Clamps
BAM0032
BMS CS-M-D12-ID18-01
Quantity : 1
- Principle of operation
- Mounting system
- Use
- For M18 sensors
- Material
- Stainless steel
- Dimension
- Ø 28 x 34 mm
- Mounting part
- Clamps
- Approval/Conformity
- Ecolab
BAM024P
BMS CU-M-D12-B028-00
Quantity : 1
- Principle of operation
- Mounting system
- Use
-
for mounting system BMS
Holding rods with Ø12mm - Material
- Zinc chrome plated, matte
- Dimension
- 64 x 30 x 36 mm
- Mounting part
- Screws, clamps
BAM024R
BMS CCJ-M-D12-B-01
Quantity : 1
- Principle of operation
- Mounting system
- Use
-
for mounting system BMS
Holding rods with Ø12mm - Material
- Zinc chrome plated, matte
- Dimension
- 45.5 x 36 x 30 mm
- Mounting part
- Screws, clamps
BAM024T
BMS CS-M-D12-BZ
Quantity : 1
- Principle of operation
- Mounting system
- Use
-
for mounting system BMS
Holding rods with Ø12mm - Material
- Zinc chrome plated, matte
- Dimension
- 45.5 x 24 x 30 mm
- Mounting part
- Screws, clamps