This product is currently unavailble in our webshop. Please contact us.
Contact request
Discontinued
Product description
Product sets are now available for greater ordering convenience. These already assembled sets contain the product for example with appropriate accessories such as cables and mounting brackets, etc. and facilitate quick startup. Very convenient: just use one ordering code for the complete set.
BAM01M0
BMS KIT-MTG-VS-01
Quantity : 1
BVS0014
BVS OI-3-101-E
Quantity : 1
- Sensor type Vision
- CMOS image sensor black-white
- Image resolution
- 0.3 MP (640 x 480 pixels)
- Frame rate
- 3…15 Hz
- Range
- 50...1000 mm
- Field of view
- 24 x 18 mm ... 480 x 360 mm
- Focal length
- 8.0 mm
- Light type
- Infrared
- Housing material
-
Aluminum, Die casting, Painted
ABS - Dimension
- 51.5 x 70 x 40 mm
- Switching output
- 3x PNP Normally open (NO)
- Interface
- Ethernet 10/100 Base T
- Connection 1
- M12x1-Male, 8-pin, A-coded
- Connection 2
- M12x1-Male, 4-pin, D-coded
- Operating voltage Ub
- 22...26 VDC
- Ambient temperature
- -10...55 °C
- Approval/Conformity
-
CE
UKCA
cULus
WEEE - IP rating
- IP54