Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

SET012K

Discontinued

Product sets

Typecode:

BAV BP-PH-00018-01

SET012K

Similar Illustration

This product is currently unavailble in our webshop. Please contact us.

Contact request

Discontinued

Product description

Product sets are now available for greater ordering convenience. These already assembled sets contain the product for example with appropriate accessories such as cables and mounting brackets, etc. and facilitate quick startup. Very convenient: just use one ordering code for the complete set.

1
BVS000T

BVS ID-3-003-E

Quantity : 1

Barcodes
Interleaved 2-of-5,Code 39, Code 128, Pharmacode,Codabar, EAN 8, EAN 13, UPC-E, UPC-A
2D codes
Data Matrix ECC 200
QR code
Mini QR
Stacked codes
PDF417
Application
Multi-Code-Reading
Verifying character strings
Image resolution
0.3 MP (640 x 480 pixels)
Sensor type Vision
CMOS image sensor black-white
Range
50...1000 mm
Field of view
16 x 12 mm ... 320 x 240 mm
Focal length
12.0 mm
Light type
LED Red light
Housing material
Aluminum, Die casting, Painted
ABS
Dimension
51.5 x 70 x 40 mm
Switching output
3x PNP Normally open (NO)
Interface
Ethernet 10/100 Base T;RS232 (9.6...115.2 kBaud)
Connection 1
M12x1-Male, 8-pin, A-coded
Connection 2
M12x1-Male, 4-pin, D-coded
Operating voltage Ub
22...26 VDC
Ambient temperature
-10...55 °C
Approval/Conformity
CE
UKCA
cULus
WEEE
IP rating
IP54
2
BAM01M0

BMS KIT-MTG-VS-01

Quantity : 1