Similar Illustration
1
Similar Illustration
2
Similar Illustration
Only CAD model download is supported
Product set 2-parts
Recommended alternative
BVS001P
BVS-E Universal vision sensor
BVS UR-3-007-E
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Discontinued
Recommended successor product
|
|
|
|
|
|
| BAV BP-PH-00092-04 | BVS UR-3-007-E | |
|
-
List price
|
-
List price
|
|
| Application | - |
360° detection Barcode-, 2D-, OCR identification |
|---|---|---|
| Image resolution | - | 0.3 MP (640 x 480 pixels) |
| Focal length | - | 16.0 mm |
| Range | - | 50...1000 mm |
| Field of view | - | 43 x 32 mm ... 240 x 180 mm |
| Interface | - | Ethernet 10/100 Base T |
| Dimension | - | 51.5 x 70 x 40 mm |
| IP rating | - | IP54 |
| Approval/Conformity | - |
CE UKCA cULus WEEE |
Only CAD model download is supported