BAM0260
BAM FS-XE-005-M8-2-01T
Quantity : 1
- Short description
- Spare parts set for plunger probe
- Use
- for positive stop plunger probe
- Material
-
Brass Chrome-plated
Steel
Bronze
Stainless steel Chrome-plated - Dimension
- Ø 18 x 120.5 mm
- Mounting part
- Screws
- Ambient temperature
- 0...60 °C
BES01ZW
BES M08MI-PSC40B-S49G
Quantity : 1
- Dimension
- Ø 8 x 60 mm
- Style Housing
- M8x1
- Installation
- quasi-flush
- Range
- 4 mm
- Switching output
- PNP Normally open (NO)
- Switching frequency
- 1200 Hz
- Housing material
- Brass, Nickel-free coated
- Material sensing surface
- PBT
- Connection
- Connector, M8x1-Male, 3-pin
- Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -25...70 °C
- IP rating
- IP68
- Approval/Conformity
-
CE
UKCA
cULus
WEEE