Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

SET0181

Plunger probe solutions

Typecode:

BAV BP-PH-00102-12

Loading...
1
BAM0260

BAM FS-XE-005-M8-2-01T

Quantity : 1

Short description
Spare parts set for plunger probe
Use
for positive stop plunger probe
Material
Brass Chrome-plated
Steel
Bronze
Stainless steel Chrome-plated
Dimension
Ø 18 x 120.5 mm
Mounting part
Screws
Ambient temperature
0...60 °C
2
BES05UA

BES M08MM-NSC40B-BP00,3-GS04

Quantity : 1

Dimension
Ø 8 x 60 mm
Style Housing
M8x1
Installation
quasi-flush
Range
4 mm
Switching output
NPN Normally open (NO)
Switching frequency
1200 Hz
Housing material
Brass, Nickel-free coated
Material sensing surface
PBT
Connection
Cable with connector, M12x1-Male, 3-pin, 0.3 m, PUR
Operating voltage Ub
10...30 VDC
Ambient temperature
-25...70 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
WEEE