Similar Illustration
1
Similar Illustration
2
Similar Illustration
3
Similar Illustration
Only CAD model download is supported
Product set 3-parts
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BAV BP-PH-00129-01 | BIS Z-AK-001-PU1-03 | BCC M414-M415-M415-U2018-002 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | - | M12x1-Female | M12x1-Male, straight, 4-pin, A-coded |
|---|---|---|---|
| Connection 2 | - | Sub-D-Female | M12x1-Female, straight, 5-pin, A-coded |
| Connection 3 | - | Jack plug | M12x1-Female, straight, 5-pin, A-coded |
| Operating voltage Ub | - | 19.2...26.4 VDC | 250 VDC / 250 VAC |
| Cable | - | black, 0.8...2.7 m | PVC gray, 0.2 m, Drag chain compatible |
| Cable temperature, flexible routing | - | 0...70 °C | -5...105 °C |
| IP rating | - | IP40 | IP67, IP68, IP69K/IP67, IP68, IP69K |
| Approval/Conformity | - |
CE UKCA WEEE |
CE WEEE cULus |
| Rated current (40 °C) | - | - | 4.0 A |
| Cable temperature, fixed routing | - | - | -40...105 °C |
Only CAD model download is supported