Similar Illustration
1
Similar Illustration
2
Similar Illustration
3
Similar Illustration
4
Similar Illustration
5
Similar Illustration
6
Similar Illustration
Only CAD model download is supported
Product set 6-parts
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BAV BP-PH-00144-01 | BCC M323-M413-3E-602-PX0334-030 | BCC A314-A324-30-304-PX04A5-020 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | - | M8x1-Female, angled, 3-pin, A-coded | 7/8"-Female, straight, 4-pin |
|---|---|---|---|
| Connection 2 | - | M12x1-Male, straight, 3-pin, A-coded | 7/8"-Male, angled, 4-pin |
| Power indicator | - | LED green/no | - |
| Function indicator | - | yes/no | - |
| Function indicator (Pin 4) | - | LED yellow | - |
| Cable | - | PUR black, 3 m, Drag chain compatible | PUR black, 2 m, Drag chain compatible |
| Number of conductors | - | 3 | 4 |
| Cable temperature, fixed routing | - | -50...90 °C | -50...80 °C |
| Cable temperature, flexible routing | - | -25...90 °C | -20...80 °C |
| Operating voltage Ub | - | 30 VDC | 300 VDC / 300 VAC |
| Rated current (40 °C) | - | 4.0 A | 10.0 A |
| IP rating | - | IP67, IP69K/IP67, IP68, IP69K | IP67, IP68/IP67, IP68 |
| Approval/Conformity | - |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported