Products
Industries & Solutions
Company
Service & Support
Canceled

SET01KA

BAV BP-PH-00164-01

Product set 3-parts

Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Product information BAM02HN
Key features
Principle of operation
Accessories Handheld Barcode Reader
Version
Base station
Ambient temperature
-20...80 °C
Use
for BVS HS-P
Classifications
ECLASS 10.1
27-28-01-92
ECLASS 11.0
27-28-01-92
ECLASS 12.0
27-28-01-92
ECLASS 13.0
27-28-01-92
ECLASS 14.0
27-28-01-92
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-27-92-91
ECLASS 6.2
27-31-92-90
ECLASS 8.1
27-31-92-90
ECLASS 9.0
27-28-01-92
ECLASS 9.1
27-28-01-92
ETIM 7.0
EC003015
ETIM 8.0
EC003015
ETIM 9.0
EC003015
UNSPSC 11
39120000
UNSPSC 7.0901
39120000
Product information BAM02J3
Key features
Connection 1
RJ50-Male, straight, 10-pin
Connection 2
USB-A-Male, straight, 4-pin
Cable
TPE black, 2.4 m
Operating voltage Ub
4.5...5.5 VDC
IP rating
IP40
Approval/Conformity
cULus
CE
WEEE
UKCA
Classifications
ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 12.0
27-06-03-11
ECLASS 13.0
27-06-03-11
ECLASS 14.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-01
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
ETIM 8.0
EC001855
ETIM 9.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Product information BVS001Z
Key features
2D codes
Aztec Code
China Han Xin Code
China Sensible Code
Data Matrix
Maxicode
Micro QR Code
QR code
Connection type 01
wireless
Principle of operation
Vision sensor
Read distance
Datamatrix: 2…10.5 cm at 10 mil
Datamatrix: 2.6…5.2 cm at 4 mil
Code 39: 1.2…9.0 cm at 5 mil
Code 39: 2.5…7.8 cm at 2.5 mil
Interface 01
Bluetooth 2.0 (2.4 GHz)
Classifications
ECLASS 10.1
27-28-01-01
ECLASS 11.0
27-28-01-01
ECLASS 12.0
27-28-01-01
ECLASS 13.0
27-28-01-01
ECLASS 14.0
27-28-01-01
ECLASS 4.1
27-28-01-03
ECLASS 5.1.4
27-28-01-01
ECLASS 6.2
27-28-01-01
ECLASS 8.1
27-28-01-01
ECLASS 9.0
27-28-01-01
ECLASS 9.1
27-28-01-01
ETIM 4.0
EC002550
ETIM 5.0
EC002550
ETIM 6.0
EC002550
ETIM 7.0
EC002550
ETIM 8.0
EC002550
ETIM 9.0
EC002550
UNSPSC 11
43211701
UNSPSC 7.0901
43211701
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue