Product description
Product sets are now available for greater ordering convenience. These already assembled sets contain the product for example with appropriate accessories such as cables and mounting brackets, etc. and facilitate quick startup. Very convenient: just use one ordering code for the complete set.
BAM033Z
BMS RS-M-D30-0300-01
Quantity : 1
- Principle of operation
- Mounting system
- Use
- for mounting system BMS
- Material
- Aluminum Anodized
- Dimension
- Ø 30 x 300 mm
- Mounting part
- Clamps
BAM0340
BMS RS-M-D30-0500-01
Quantity : 1
- Principle of operation
- Mounting system
- Use
- for mounting system BMS
- Material
- Aluminum Anodized
- Dimension
- Ø 30 x 500 mm
- Mounting part
- Clamps
BAM033W
BMS CC-M-D30-E-00
Quantity : 1
- Principle of operation
- Mounting system
- Use
-
for holding rods with Ø30 mm
for mounting system BMS - Material
- Cast aluminum
- Dimension
- 40 x 98 mm
- Mounting part
- Screws, clamps
BAM033U
BMS CU-M-D30-E040-00
Quantity : 1
- Principle of operation
- Mounting system
- Use
-
for holding rods with Ø30 mm
for mounting system BMS - Material
- Cast aluminum
- Dimension
- 60 x 50 x 60 mm
- Mounting part
- Screws, clamps