Product description
Product sets are now available for greater ordering convenience. These already assembled sets contain the product for example with appropriate accessories such as cables and mounting brackets, etc. and facilitate quick startup. Very convenient: just use one ordering code for the complete set.
BAM00L1
BMF 303-HW-31
Quantity : 1
- Principle of operation
- BMF mounting bracket
- Application
- Pneumatic cylinder with integrated groove
- Use
- for magnetic sensors BMF 303
- Material
- Nickel silver
- Ambient temperature
- -40...85 °C
BMF003W
BMF 303K-PS-C-2A-PU-03
Quantity : 1
- Slot type
- variable
- Dimension
- 25.5 x 3 x 4.5 mm
- Principle of operation
- Magnetic field sensor
- Cable
- PUR, 3 m
- Application
- miniaturized actuators
- Mounting part
- Mounting bracket BMF 303-HW*
- Housing material
- LCP
- Switching output
- PNP Normally open (NO)
- Switching frequency
- 30000 Hz
- Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -25...85 °C
- IP rating
- IP67
- Approval/Conformity
-
cULus
CE
UKCA
WEEE