Product description
Tool-ID is the economical entry solution for tool management. The simplified installation and configuration allows any machine tool to be easily retrofitted with just a USB port (keyboard extension). RFID technology is used to write the data from the presetter (required) to the tool. And then transmit the data to the machine tool using the Easy Tool-ID system. Manual entry is eliminated. Setup times and the risk of incorrect are significantly reduced.
BCC039N
BCC M415-M414-3A-304-PX0434-030
Quantity : 1
- Connection 1
- M12x1-Female, straight, 5-pin, A-coded
- Connection 2
- M12x1-Male, straight, 4-pin, A-coded
- Cable
- PUR black, 3 m, Drag chain compatible
- Number of conductors
- 4
- Cable temperature, fixed routing
- -50...90 °C
- Cable temperature, flexible routing
- -25...90 °C
- Operating voltage Ub
- 250 VDC / 250 VAC
- Rated current (40 °C)
- 4.0 A
- IP rating
- IP67, IP68, IP69K/IP67, IP68, IP69K
- Approval/Conformity
-
CE
cULus
WEEE
BCC0AA7
BCC A315-A315-A315-T0023-000
Quantity : 1
- Connection 1
- 7/8"-16 UN-Female, 5-pin
- Connection 2
- 7/8"-16 UN-Female, 5-pin
- Connection 3
- 7/8"-16 UN-Male, 5-pin
- Operating voltage Ub
- 300 VDC / 300 VAC
- Rated current (40 °C)
- 10.0 A
- IP rating
- IP67
- Ambient temperature
- -25...80 °C
- Approval/Conformity
-
CE
cURus
WEEE
BCC0AJ0
BCC A313-0000-10-097-PX03A5-050
Quantity : 1
- Connection
- 7/8"-Female, straight, 3-pin
- Switching output
- antivalent
- Cable
- PUR black, 5 m, Drag chain compatible
- Number of conductors
- 3
- Conductor cross-section
- 1.5 mm²
- Cable temperature, fixed routing
- -40...80 °C
- Cable temperature, flexible routing
- -20...80 °C
- Operating voltage Ub
- 300 VDC / 300 VAC
- Rated current (40 °C)
- 13.0 A
- IP rating
- IP67, IP68
- Approval/Conformity
-
CE
cULus
WEEE
BCC0CNY
BCC A315-A315-30-335-PX05A5-030
Quantity : 1
- Connection 1
- 7/8"-Female, straight, 5-pin
- Connection 2
- 7/8"-Male, straight, 5-pin
- Cable
- PUR black, 3 m, Drag chain compatible
- Number of conductors
- 5
- Cable temperature, fixed routing
- -50...80 °C
- Cable temperature, flexible routing
- -20...80 °C
- Operating voltage Ub
- 300 VDC / 300 VAC
- Rated current (40 °C)
- 10.0 A
- IP rating
- IP67, IP68/IP67, IP68
- Approval/Conformity
-
CE
cULus
WEEE
BCC0CP0
BCC A325-A325-30-335-PX05A5-030
Quantity : 1
- Connection 1
- 7/8"-Female, angled, 5-pin
- Connection 2
- 7/8"-Male, angled, 5-pin
- Cable
- PUR black, 3 m, Drag chain compatible
- Number of conductors
- 5
- Cable temperature, fixed routing
- -50...80 °C
- Cable temperature, flexible routing
- -20...80 °C
- Operating voltage Ub
- 300 VDC / 300 VAC
- Rated current (40 °C)
- 10.0 A
- IP rating
- IP67, IP68/IP67, IP68
- Approval/Conformity
-
CE
cULus
WEEE
BAE00ER
BAE PS-XA-1W-24-038-603
Quantity : 1
- Dimension
- 85.4 x 57 x 139 mm
- Version
- IP67
- Mounting part
- Flange mounting
- Housing material
- Aluminum
- Connection (supply voltage IN)
- 7/8"-Male
- Connection (supply voltage OUT)
- 7/8"-Female
- Input voltage
- 100…240 VAC, Single phase
- Rated output voltage DC
- 24 V
- Rated output current
- 3.8 A
- Output capacity max.
- 91.2 W
- Output current max.
- 6 A for max. 4s
- IP rating
- IP67, with connector
- Approval/Conformity
-
CE
cURus
WEEE - Ambient temperature
- -25...70 °C
BCC0JF0
BCC M414-E834-8G-668-PS54N2-020
Quantity : 1
- Connection 1
- M12x1-Male, straight, 4-pin, D-coded
- Connection 2
- RJ45-Male, straight, 4-pin
- Interface
- Profinet
- Cable
- PUR Shielded green, 2 m, Drag chain compatible
- Number of conductors
- 4
- Cable temperature, fixed routing
- -40...80 °C
- Cable temperature, flexible routing
- -20...60 °C
- Operating voltage Ub
- 125 VDC / 125 VAC
- Rated current (40 °C)
- 1.0 A
- IP rating
- IP67/IP20
- Approval/Conformity
-
CE
cULus
WEEE
BCC0JFE
BCC M414-M414-6D-331-PS54N2-030
Quantity : 1
- Connection 1
- M12x1-Male, straight, 4-pin, D-coded
- Connection 2
- M12x1-Male, straight, 4-pin, D-coded
- Interface
- Profinet
- Cable
- PUR Shielded green, 3 m, Drag chain compatible
- Number of conductors
- 4
- Cable temperature, fixed routing
- -40...80 °C
- Cable temperature, flexible routing
- -20...60 °C
- Operating voltage Ub
- 60 VDC
- Rated current (40 °C)
- 1.5 A
- IP rating
- IP67/IP67
- Approval/Conformity
-
CE
cULus
WEEE
BCC0L1L
BCC M415-U024-8F-725-VS04T4-028
Quantity : 1
- Connection 1
- M12x1-Male, straight, 5-pin, A-coded
- Connection 2
- USB-A-Male, straight, 4-pin
- Cable
- PVC Shielded black, 2.8 m
- Number of conductors
- 4
- Cable temperature, fixed routing
- -40...105 °C
- Cable temperature, flexible routing
- -5...105 °C
- Operating voltage Ub
- 30 VAC
- IP rating
- IP67/IP20
- Approval/Conformity
-
CE
WEEE
BSG001T
BSG TID-00-T30-02-000
Quantity : 1
- Dimension
- 250 x 1046.5 x 150 mm
- Ambient temperature
- 0...60 °C
BSG001W
BSG TID-06-C05-02-005
Quantity : 1
- Dimension
- 247 x 57.1 x 186.5 mm
- Connection slots
-
COM: M12x1-Female, 5-pin, A-coded
HID: M12x1-Female, 5-pin, A-coded
LAN 1: M12x1-Female, 4-pin, D-coded
LAN 2: M12x1-Female, 4-pin, D-coded
PWR: M12x1-Male, 5-pin, A-coded
USB1: M12x1-Female, 5-pin, A-coded
USB2: M12x1-Female, 5-pin, A-coded - Operating voltage Ub
- 24 V DC ±10% LPS Class 2
- Current draw max.
- 2 A
- IP rating
- IP54
- Ambient temperature
- 0...60 °C
- Display
-
7.0" TFT
WVGA 800x480
LED Back Light
Analog RGB (TTL)
Projective capacitive Touch (Multitouch) - Approval/Conformity
-
CE
UKCA
WEEE
cULus
BCC0LZ3
BCC M415-A315-3A0-312-PX0534-003
Quantity : 1
- Connection 1
- M12x1-Female, straight, 5-pin, A-coded
- Connection 2
- 7/8"-Male, straight, 5-pin
- Cable
- PUR black, 0.3 m, Drag chain compatible
- Number of conductors
- 5
- Cable temperature, fixed routing
- -50...90 °C
- Cable temperature, flexible routing
- -25...90 °C
- Operating voltage Ub
- 250 VDC / 250 VAC
- Rated current (40 °C)
- 4.0 A
- IP rating
- IP67, IP68, IP69K/IP67, IP68
- Approval/Conformity
-
CE
WEEE