Products
Industries & Solutions
Company
Service & Support

Quantity scale

Contact request
Product information FHW007P
Key features
Ambient temperature
-20...50 °C
Focal length
75 mm
Aperture
2.8...32
Minimum object distance (MOD)
700 mm
Angle of view, horizontal
6.9 °
Angle of view, vertical
5.18 °
Max. Sensor size
2/3"
Image resolution
2 MP
Mounting part
Screws
Lens mount
C-Mount
Dimension
Ø 34 x 63.6 mm
Material
Aluminum, black anodized
Weight
125 g
Additional text
Angle of view refers to a sensor size of 2/3"
Manufacturer
Ricoh
Classifications
ECLASS 10.1
27-31-02-03
ECLASS 11.0
27-31-02-03
ECLASS 12.0
27-31-02-03
ECLASS 13.0
27-31-02-03
ECLASS 14.0
27-31-02-03
ECLASS 5.1.4
27-31-02-03
ECLASS 6.2
27-31-02-03
ECLASS 8.1
27-31-02-03
ECLASS 9.0
27-31-02-03
ECLASS 9.1
27-31-02-03
ETIM 7.0
EC001820
ETIM 8.0
EC001820
ETIM 9.0
EC003015
Product information BAM00WN
Key features
Version
Mounting brackets
Application
for wall mount
for mounting system BMS
Use
for BVS …-E
Material
Stainless steel
Dimension
74 x 47 x 51 mm
Mounting part
Screws
Clamps
Classifications
ECLASS 10.1
27-27-37-01
ECLASS 11.0
27-27-37-01
ECLASS 12.0
27-27-37-01
ECLASS 13.0
27-27-37-01
ECLASS 14.0
27-27-37-01
ECLASS 4.1
27-27-90-02
ECLASS 5.1.4
27-27-92-02
ECLASS 6.2
27-27-92-02
ECLASS 8.1
27-27-92-02
ECLASS 9.0
27-27-37-01
ECLASS 9.1
27-27-37-01
ETIM 4.0
EC000127
ETIM 5.0
EC000127
ETIM 6.0
EC000127
ETIM 7.0
EC000127
ETIM 8.0
EC000127
ETIM 9.0
EC003015
UNSPSC 11
31162300
UNSPSC 7.0901
31162300
Product information BCC099M
Key features
Connection
7/8"-Female, angled, 3-pin
Cable
PVC yellow, 5 m
Number of conductors
3
Conductor cross-section
16 AWG
Cable temperature, fixed routing
-40...105 °C
Operating voltage Ub
300 VDC / 300 VAC
Rated current (40 °C)
13.0 A
IP rating
IP67, IP68
Approval/Conformity
CE
cULus
WEEE
Classifications
ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 12.0
27-06-03-11
ECLASS 13.0
27-06-03-11
ECLASS 14.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-01
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
ETIM 8.0
EC001855
ETIM 9.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Product information BCC099U
Key features
Connection 1
7/8"-Female, straight, 3-pin
Connection 2
7/8"-Male, straight, 3-pin
Cable
PVC yellow, 2 m
Number of conductors
3
Cable temperature, fixed routing
-40...105 °C
Operating voltage Ub
300 VDC / 300 VAC
Rated current (40 °C)
13.0 A
IP rating
IP67, IP68/IP67, IP68
Approval/Conformity
CE
cULus
WEEE
Classifications
ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 12.0
27-06-03-11
ECLASS 13.0
27-06-03-11
ECLASS 14.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-01
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
ETIM 8.0
EC001855
ETIM 9.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Product information BAE00ET
Key features
Dimension
116 x 70 x 150 mm
Version
IP67
Mounting part
Flange mounting
Housing material
Aluminum
Connection (supply voltage IN)
7/8"-Male
Connection (supply voltage OUT)
7/8"-Female
Input voltage
100…240 VAC, Single phase
Rated output voltage DC
24 V
Rated output current
8 A
Output capacity max.
192 W
Output current max.
12 A for max. 4s
IP rating
IP67, with connector
Approval/Conformity
CE
cURus
WEEE
Ambient temperature
-25...70 °C
Classifications
ECLASS 10.1
27-04-07-01
ECLASS 11.0
27-04-07-01
ECLASS 12.0
27-04-07-01
ECLASS 13.0
27-04-07-01
ECLASS 14.0
27-04-07-01
ECLASS 4.1
27-04-07-02
ECLASS 5.1.4
27-04-90-02
ECLASS 6.2
27-04-90-02
ECLASS 8.1
27-04-90-02
ECLASS 9.0
27-04-07-01
ECLASS 9.1
27-04-07-01
ETIM 4.0
EC002540
ETIM 5.0
EC002540
ETIM 6.0
EC002540
ETIM 7.0
EC002540
ETIM 8.0
EC002540
ETIM 9.0
EC002540
UNSPSC 11
39121004
UNSPSC 7.0901
39121004
Product information BCC09NP
Key features
Connection 1
M12x1-Male, straight, 4-pin, D-coded
Connection 2
M12x1-Male, straight, 4-pin, D-coded
Interface
EtherNet/IP
Cable
TPE Shielded blue, 5 m, Drag chain compatible
Cable, note
Ethernet, CAT 5E
Number of conductors
4
Cable temperature, fixed routing
-40...80 °C
Cable temperature, flexible routing
-20...60 °C
Operating voltage Ub
60 VDC
Rated current (40 °C)
1.5 A
IP rating
IP67/IP67
Approval/Conformity
CE
cULus
WEEE
UKCA
Classifications
ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 12.0
27-06-03-11
ECLASS 13.0
27-06-03-11
ECLASS 14.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-01
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
ETIM 8.0
EC001855
ETIM 9.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Product information BAM02W0
Key features
Short description
Protective cover for optics
Use
for BVS SC-..
Material
Aluminum anodized, black
Protection sheet material
Luxacryl/2h
Dimension
Ø 45 x 83 mm
Mounting part
Screws
Classifications
ECLASS 10.1
27-27-90-90
ECLASS 11.0
27-27-90-90
ECLASS 12.0
27-27-37-92
ECLASS 13.0
27-27-37-92
ECLASS 14.0
27-27-37-92
ECLASS 4.1
27-27-90-02
ECLASS 5.1.4
27-27-92-90
ECLASS 6.2
27-27-92-90
ECLASS 8.1
27-27-92-90
ECLASS 9.0
27-27-90-90
ECLASS 9.1
27-27-90-90
ETIM 4.0
EC002040
ETIM 5.0
EC002040
ETIM 6.0
EC002040
ETIM 7.0
EC002040
ETIM 8.0
EC002040
ETIM 9.0
EC002040
UNSPSC 11
31162300
UNSPSC 7.0901
31162300
Product information BNI006A
Key features
Interface
EtherNet/IP
Interface IIoT
REST API, MQTT parsed
Auxiliary interfaces
8x IO-Link
Port-class
Type A
Output current max.
2 A
Display
yes
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
7/8"-Male, 4-pin
Connection (supply voltage OUT)
7/8"-Female, 4-pin
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Current sum US, sensor
9.0 A
Current sum UA, actuator
9.0 A
Housing material
Zinc, Die casting
Dimension
68 x 37.9 x 224 mm
Ambient temperature
-5...70 °C
IP rating
IP67
IO-Link version
1.1.3
Classifications
ECLASS 10.1
27-24-26-02
ECLASS 11.0
27-24-26-02
ECLASS 12.0
27-24-26-02
ECLASS 13.0
27-24-26-02
ECLASS 14.0
27-24-26-02
ECLASS 4.1
27-25-01-01
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-02
ECLASS 8.1
27-24-26-02
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-02
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
ETIM 8.0
EC001599
ETIM 9.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306
Product information BCC039P
Key features
Connection 1
M12x1-Female, straight, 5-pin, A-coded
Connection 2
M12x1-Male, straight, 4-pin, A-coded
Cable
PUR black, 5 m, Drag chain compatible
Number of conductors
4
Cable temperature, fixed routing
-50...90 °C
Cable temperature, flexible routing
-25...90 °C
Operating voltage Ub
250 VDC / 250 VAC
Rated current (40 °C)
4.0 A
IP rating
IP67, IP68, IP69K/IP67, IP68, IP69K
Approval/Conformity
CE
cULus
WEEE
Classifications
ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 12.0
27-06-03-11
ECLASS 13.0
27-06-03-11
ECLASS 14.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-01
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
ETIM 8.0
EC001855
ETIM 9.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Product information BCC0HZL
Key features
Connection 1
M12x1-Male, straight, 8-pin, X-coded
Connection 2
RJ45-Male, straight, 8-pin
Interface
EtherNet/IP
Cable
PUR Shielded green, 5 m
Cable, note
Ethernet, CAT 6A
Number of conductors
8
Cable temperature, fixed routing
-40...80 °C
Cable temperature, flexible routing
-30...70 °C
Operating voltage Ub
60 VDC / 50 VAC
Rated current (40 °C)
0.5 A
IP rating
IP67/IP20
Approval/Conformity
CE
UKCA
cULus
WEEE
Classifications
ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 12.0
27-06-03-11
ECLASS 13.0
27-06-03-11
ECLASS 14.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-01
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
ETIM 8.0
EC001855
ETIM 9.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Product information BVS036J
Key features
Application
Check on attendance
Verification
Brightness tool
BLOB
Edge analysis
Finder
Code tool
OCR
Error control
Scan-Trigger
Secondary features for condition monitoring
Inclination monitoring and installation aid
Internal humidity detection
Internal temperature monitoring
Vibration monitoring
Image resolution
1.2 MP(1280 x 960 pixels)
Interface
IO-Link 1.1;TCP/UDP;IIoT (Gigabit Ethernet)
Dimension
56 x 56 x 46.4 mm
IP rating
IP67, with protective tube
Approval/Conformity
CE
UKCA
cULus
FCC
WEEE
Classifications
ECLASS 10.1
27-31-02-01
ECLASS 11.0
27-31-02-01
ECLASS 12.0
27-31-02-01
ECLASS 13.0
27-31-02-01
ECLASS 14.0
27-31-02-01
ECLASS 4.1
27-31-02-03
ECLASS 5.1.4
27-31-02-01
ECLASS 6.2
27-31-02-01
ECLASS 8.1
27-31-02-01
ECLASS 9.0
27-31-02-03
ECLASS 9.1
27-31-02-01
ETIM 4.0
EC001820
ETIM 5.0
EC001820
ETIM 6.0
EC001820
ETIM 7.0
EC001820
ETIM 8.0
EC001820
ETIM 9.0
EC004672
UNSPSC 11
43211718
UNSPSC 7.0901
43211718
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue