Radar Sensors for Object Detection and Distance Measurement
Radar sensors
Available in:
1 versions
With the Balluff BRS radar sensor in an M30 housing, Balluff sets new benchmarks in industrial sensing. The sensor uses state-of-the-art 122 GHz radar technology and has been specifically developed for applications that were previously not feasible or only possible with limitations. It is the world’s first radar sensor that combines the benefits of radar technology for near-field radar object detection and precise radar sensor distance measurement.
Thanks to its robust M30 housing with IP69K protection as well as IO-Link and analog interfaces, the M30 radar sensor is perfectly equipped for industrial use.
Flexibility through IO-Link and analog interface
The IO-Link interface enables easy integration into modern control systems, flexible parameterization, and the transmission of diagnostic data. Combined with the analog interface, the M30 radar sensor offers full flexibility: digital communication where possible and analog signals where necessary.
Technical details and benefits of the M30 radar sensor
- High accuracy and resolution as well as excellent separation of objects – reliable detection of even the smallest parts
- Measurement frequency up to 1 kHz – capable of detecting more than 100,000 objects per hour
- Blind zone of only 300 mm (depending on target object and environmental conditions)
- Narrow detection beam of just 10° (elevation and azimuth) – optimal focus on the target object
- Robust M30 housing with IP69K – resistant even in harsh environments
- Radar sensor with IO-Link and analog interface – maximum flexibility in parameterization and output
1 versions
|
Order code
|
Price | Housing material | Style Housing | Range/measuring range | Actions |
|---|---|---|---|---|---|
|
Please login for individual prices.
|
1.4404 stainless steel PEEK |
M30x1.5 | 15000 mm |
Edit columns
Please select which columns should be displayed.