Only CAD model download is supported
Portable LF read/write units (70/455kHz)
LF RFID System BIS C
Available in:
0 versions
Only CAD model download is supported
Our LF read/write units are perfect for portable reading and writing of BIS C data carriers. They are used with manual quality control or in the documentation of maintenance procedures.
The data is transmitted via WLAN, Bluetooth or cable-connected USB port. The handheld devices are expandable with 1D or 2D barcode readers. They deliver reliable results even with poor lighting and under harsh conditions.
Features
- Windows CE® V6.0 operating system
- Different antenna variants available depending on data carrier selection
- Range depends on antenna variant
- Charging power supply and operating pin included in the scope of supply
- Base device is the powerful Zebra Workabout Pro 4 Mobile Computer
- Preinstalled Balluff software (SDK – Software Development Kit)
- Touchscreen with large color display
- Optional accessories: Docking station and pistol grip for ergonomic working
- Customer-specific software on request
0 versions
|
Order code
|
Price | Ambient temperature | IP rating | Principle of operation | Antenna type | Actions |
|---|
Edit columns
Please select which columns should be displayed.