Handheld-code-reader BVS HS-Q
Optical Identification

Available in:
3 versions
Balluff BVS HS-Q handheld code readers read all standard 1D, 2D and stacked barcodes as well as postal codes in every rotary position (up to 40° tilt), even while moving. Nor does reading under more difficult conditions – such as displays and a slightly reflective background – present any difficulties. They are ideal for reading codes on documents or code labels and offer exceptional read performance at an economical price. Their maximum read range is 40 cm.
Intuitive operation
The reader can be operated directly: Simply aim it at the code and trigger the reader. As soon as the code has been successfully captured, this is indicated by an acoustic signal, a green LED on the reader and an LED spot which is projected onto the read code. The ergonomic shape and maximum 200 g weight eliminate fatigue and are easy on the user's hands.
Diverse applications
Balluff BVS HS-Q handheld code readers can be used in many areas including: in-house logistics, storage space assignment in the area for small partsl, commissioning, and document management.
Features
- Automatic adaptation to different read situations
- Reliable read confirmation via acoustic signal, green LED and projection of a green LED spot on the code that has been read
- Intuitive targeting system via easily visible, blue LED marking
3 Results
Order code | Price | Light type illumination | Light type aiming device | Interface | Connection type | Actions |
---|---|---|---|---|---|---|
![]() BVS0020BVS HS-QB-SDR-MA-01-02 |
LED Red light | 2x LED Blue light | Bluetooth 3.0 (2.4 GHz);USB | wireless | ||
![]() BVS0021BVS HS-QB-SDR-MA-01-03 |
LED Red light | 2x LED Blue light | Bluetooth 3.0 (2.4 GHz);RS232 | wireless | ||
![]() BVS001WBVS HS-QC-SDR-MA-01-01 |
LED Red light | 2x LED Blue light | RS232/ USB | Cable |
Edit columns
Please select which columns should be displayed.