Products
Industries & Solutions
Company
Service & Support

Auto Focus Lens

Optics

Available in:

2 versions

Elevate your machine vision imaging system with state-of-the-art auto focus lenses designed to deliver razor-sharp autofocus, lightning-fast response, and unmatched reliability.

The most important advantages

  • Precision autofocus for industrial machine vision systems
  • Rapid, smooth and precise continuous focus adjustments
  • Outstanding Optical Fidelity with high transmission across the visible spectrum and minimal distortion
  • Compact & Rugged Design: Lightweight, withstand harsh environments including shock, and vibration
  • Low Power Consumption
  • Can be controlled directly via the camera using RS232

2 versions

Order code
Price Max. Sensor size Image resolution Focal length Filter thread size Minimum object distance (MOD) Additional text
Actions
2/3" 5 MP 16 mm 110 mm Compatible with BVS CA-GX0 standard and BVS CA-SF2 standard
2/3" 5 MP 25 mm 120 mm Compatible with BVS CA-GX0 standard and BVS CA-SF2 standard
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue