Products
Industries & Solutions
Company
Service & Support

Power supplies for the control cabinet

Reliable power supply for installation in the control cabinet

Power supplies for the control cabinet

Increase the performance level of your applications. Our short circuit protected power supplies for the control cabinet act as top performers of automation. With a voltage of 24 V, including diagnostics outputs for incorporation into the machine diagnostics, they offer worldwide approval.

Features

  • Single-phase or three-phase
  • 75…960 W, connected in parallel up to 2.8 kW
  • Regulatable output voltage
  • Alarm LED-output digital
  • Parallel and series operation for the flexible adaptation to the application (type-dependent)
  • Especially low residual ripple of the output voltage
  • Forward or hiccup mode in the event of a short circuit
  • Metal or metal/plastic housing
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue