Only CAD model download is supported
Brackets for vision sensors and lights
Fastening Technology
Available in:
25 versions
Only CAD model download is supported
Balluff vision sensors and lights are available with high-quality brackets and holding systems. These are designed and tested specifically for use with our machine vision devices so that you can position them ideally in your application.
The sensor brackets can be combined with the BMS flexible mounting system. They are distinguished by precision construction and a long service life.
Features
- Designed and tested specifically for Balluff vision sensors and lights
- Can be combined with the BMS flexible mounting system
- Precise and durable
- For optimal positioning in machine vision applications
25 versions
|
Order code
|
Price | Use | Dimension | Material | Actions |
|---|---|---|---|---|---|
|
Please login for individual prices.
|
for BVS …-E | 74 x 47 x 51 mm | Stainless steel | ||
|
Please login for individual prices.
|
for line light BAE | 61 x 40 x 43 mm | Aluminum anodized, natural | ||
|
Please login for individual prices.
|
for protective housing BVS | 172 x 34 x 65 mm | Stainless steel (1.4301) | ||
|
Please login for individual prices.
|
for BVS …-E, for SmartCamera BVS SC, for connection plate VESA 75/100, for 3D holder system, for holder, quick-change plate | 55 x 7.5 x 60 mm | Aluminum anodized, natural | ||
|
Please login for individual prices.
|
for BVS …-E, for SmartCamera BVS SC | 60 x 84 x 60 mm | Aluminum anodized, natural | ||
|
Please login for individual prices.
|
for machine light Ø20 mm | 15 x 29 x 35 mm | Aluminum anodized, natural | ||
|
Please login for individual prices.
|
for Vision sensor BVS | 15.1 x 60 x 60 mm | Aluminum anodized, natural | ||
|
Please login for individual prices.
|
for BVS …-E, for SmartCamera BVS SC | 3 x 60 x 80 mm | Aluminum anodized, natural | ||
|
Please login for individual prices.
|
for machine light Ø20 mm, for line laser Ø20 mm | 15 x 30 x 40 mm | Aluminum anodized, natural | ||
|
Please login for individual prices.
|
for holding rods with Ø30 mm, for mounting system BMS | 60 x 50 x 60 mm | Cast aluminum |
Edit columns
Please select which columns should be displayed.