Products
Industries & Solutions
Company
Service & Support

Absolute

33 versions

Order code
Interface Flange type Material flange Flange diameter Shaft diameter Approval/Conformity
Actions
Profinet Synchro flange Aluminum 58 mm CE, cULus, WEEE, UKCA
EtherCAT Synchro flange Aluminum 58 mm CE, cULus, WEEE, UKCA
Profinet Clamping flange Aluminum 58 mm CE, cULus, WEEE, UKCA
EtherCAT Clamping flange Aluminum 58 mm CE, cULus, WEEE, UKCA
Profinet End hollow shaft Aluminum 58 mm CE, cULus, WEEE, UKCA
EtherCAT End hollow shaft Aluminum 58 mm CE, cULus, WEEE, UKCA
CAN Synchro flange Aluminum 36 mm CE, cULus, WEEE, UKCA
SSI Synchro flange Aluminum 36 mm CE, cULus, WEEE, UKCA
RS485 Synchro flange Aluminum 36 mm CE, cULus, WEEE, UKCA
CAN End hollow shaft Aluminum 36 mm CE, cULus, WEEE, UKCA
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue