Incremental
6 versions
|
Order code
|
Interface | Flange type | Material flange | Flange diameter | Shaft diameter | Approval/Conformity | Actions |
|---|---|---|---|---|---|---|---|
| Digital pulse | Clamping flange | Aluminum | 58 mm | CE, cULus, WEEE, UKCA | |||
| Digital pulse | Clamping flange | Aluminum | 58 mm | CE, cULus, WEEE, UKCA | |||
| Digital pulse | Clamping flange | 1.4404 stainless steel | 58 mm | 10 mm | CE, cULus, WEEE, UKCA, Ecolab | ||
| Digital pulse | Clamping flange | Aluminum | 50 mm | 8 mm | CE, cULus, WEEE, UKCA | ||
| Digital pulse | Clamping flange | Aluminum | 63 mm | CE, cULus, WEEE, UKCA | |||
| Digital pulse | Clamping flange | Aluminum | 70 mm | 12 mm | CE, cULus, WEEE, UKCA |
Edit columns
Please select which columns should be displayed.