BIR
24 versions
|
Order code
|
Price | Connection | Measuring length | Ambient temperature max. | Actions |
|---|---|---|---|---|---|
|
Please login for individual prices.
|
Connector, M12x1, 4-pin | 200 mm | 85 °C | ||
|
Please login for individual prices.
|
Connector, M12x1, 5-pin | 200 mm | 85 °C | ||
|
Please login for individual prices.
|
Connector, M12x1, 5-pin | 200 mm | 85 °C | ||
|
Please login for individual prices.
|
Connector, M12x1, 4-pin | 300 mm | 85 °C | ||
|
Please login for individual prices.
|
Connector, M12x1, 5-pin | 300 mm | 85 °C | ||
|
Please login for individual prices.
|
Connector, M12x1, 5-pin | 300 mm | 85 °C | ||
|
Please login for individual prices.
|
Connector, M12x1, 8-pin | 300 mm | 85 °C | ||
|
Please login for individual prices.
|
Connector, M12x1, 4-pin | 500 mm | 85 °C | ||
|
Please login for individual prices.
|
Connector, M12x1, 5-pin | 500 mm | 85 °C | ||
|
Please login for individual prices.
|
Connector, M12x1, 5-pin | 500 mm | 85 °C |
Edit columns
Please select which columns should be displayed.