From bottom
6 versions
|
Order code
|
Price | Measuring range min., pressure | Measuring range max., pressure | Interface | Process connection | Connector 01, style | Media temperature | Ambient temperature | Housing material | Approval/Conformity | Actions |
|---|---|---|---|---|---|---|---|---|---|---|---|
|
Please login for individual prices.
|
0 bar | 1 bar | Analog, voltage/Analog, current selectable, IO-Link, PNP/NPN | 1 1/2" Tri Clamp | M12x1 | Stainless steel | CE, UKCA, cULus, WEEE | ||||
|
Please login for individual prices.
|
0 bar | 2 bar | Analog, voltage/Analog, current selectable, IO-Link, PNP/NPN | 1 1/2" Tri Clamp | M12x1 | Stainless steel | CE, UKCA, cULus, WEEE | ||||
|
Please login for individual prices.
|
0 bar | 0.25 bar | Analog, voltage/Analog, current selectable, IO-Link, PNP/NPN | 1 1/2" Tri Clamp | M12x1 | Stainless steel | CE, UKCA, cULus, WEEE | ||||
|
Please login for individual prices.
|
0 bar | 0.75 bar | Analog, voltage/Analog, current selectable, IO-Link, PNP/NPN | 1 1/2" Tri Clamp | M12x1 | Stainless steel | CE, UKCA, cULus, WEEE | ||||
|
Please login for individual prices.
|
0 bar | 2 bar | Analog, voltage/Analog, current selectable, IO-Link, PNP/NPN | 1 1/2" Tri Clamp | M12x1 | Stainless steel | CE, UKCA, cULus, Ecolab, WEEE | ||||
|
Please login for individual prices.
|
0 bar | 0.1 bar | Analog, voltage/Analog, current selectable, IO-Link, PNP/NPN | 1 1/2" Tri Clamp | M12x1 | Stainless steel | CE, UKCA, cULus, Ecolab, WEEE |
Edit columns
Please select which columns should be displayed.