Products
Industries & Solutions
Company
Service & Support

BOS 6K family

Available in:

61 versions

Cubic midi sensors with all relevant principle of optical operation and light types including laser, blue light and time-of-flight technology.

  • Identical housing shape for all functional principles: small and space-saving for use in tight installation spaces.

  • IO-Link for all: simple integration and uniform operating concept

  • Genuine PNP and NPN switching function combined in one device: reduced stock-keeping and fewer variants

  • Variants with blue light for detection of difficult objects

  • TOF variants for excellent object detection at long distances

  • Powerful contrast and color sensors in miniature design

  • Proven red light and laser sensors for standard applications

61 versions

Order code
Price Principle of optical operation Dimension Interface Range Light type Connection Light type
Actions
Diffuse sensor 12 x 34 x 21.6 mm IO-Link-Device: 1.1.3
Push-Pull/IO-Link: NO/NC
9...15 mm LED RGB Connector, M8x1-Male, 4-pin LED RGB
Diffuse sensor 12 x 34 x 21.6 mm IO-Link-Device: 1.1.3
Push-Pull/IO-Link: NO/NC
9...15 mm LED RGB Connector, M8x1-Male, 4-pin LED RGB
Diffuse sensor 12 x 34 x 21.6 mm IO-Link-Device: 1.1.3
Push-Pull/IO-Link: NO/NC
9.5...14.5 mm LED White light Connector, M8x1-Male, 4-pin LED White light
Diffuse sensor 12 x 34 x 21.6 mm IO-Link-Device: 1.1.3
Push-Pull/IO-Link: NO/NC
9.5...14.5 mm LED White light Connector, M8x1-Male, 4-pin LED White light
Diffuse sensor 12 x 34 x 21.6 mm IO-Link-Device: 1.1.3
Push-Pull/IO-Link: NO/NC
9...15 mm LED RGB Connector, M8x1-Male, 4-pin LED RGB
Diffuse sensor 12 x 34 x 21.6 mm IO-Link-Device: 1.1.3
Push-Pull/IO-Link: NO/NC
9...15 mm LED RGB Connector, M8x1-Male, 4-pin LED RGB
Diffuse sensor 12 x 34 x 21.6 mm IO-Link-Device: 1.1.3
Push-Pull/IO-Link: NO/NC
9...15 mm LED RGB Connector, M8x1-Male, 4-pin LED RGB
Triangulation 12 x 34 x 21.6 mm IO-Link-Device: 1.1.3
Analog, voltage: 1…10 V/3 mA
PNP/NPN/Auto-Detect: NO/NC
20...80 mm LED Red light Connector, M8x1-Male, 4-pin LED Red light
Triangulation 12 x 34 x 21.6 mm IO-Link-Device: 1.1.3
Analog, voltage: 1…10 V/3 mA
PNP/NPN/Auto-Detect: NO/NC
20...80 mm LED Red light Cable, 2 m, PVC LED Red light
Triangulation 12 x 34 x 21.6 mm IO-Link-Device: 1.1.3
Analog, voltage: 1…10 V/3 mA
PNP/NPN/Auto-Detect: NO/NC
30...200 mm LED Red light Connector, M8x1-Male, 4-pin LED Red light
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue