BOS R81K family
Available in:
8 versions
Red light sensors in cubic housing with M18 thread on the side. Outstanding price-performance ratio for all functional principles.
Flexible use due to a wide range of mounting options
Quick and easy alignment thanks to large diameter red light spotlight
Excellent price-performance ratio for all functional principles
8 versions
|
Order code
|
Price | Principle of optical operation | Dimension | Interface | Range | Light type | Connection | Light type | Actions |
|---|---|---|---|---|---|---|---|---|---|
|
Please login for individual prices.
|
Through-beam sensor (receiver) | 15 x 48.9 x 31 mm |
PNP Normally open (NO) Normally closed (NC) |
0.3...20 m | Infrared | Cable, 2 m, PVC | Infrared | ||
|
Please login for individual prices.
|
Through-beam sensor (receiver) | 15 x 48.9 x 31 mm |
PNP Normally open (NO) Normally closed (NC) |
0.3...20 m | Infrared | Connector, M12x1-Male, 4-pin | Infrared | ||
|
Please login for individual prices.
|
Retroreflective sensor | 15 x 48.9 x 31 mm |
PNP Normally open (NO) Normally closed (NC) |
0...3 m | LED Red light | Cable, 2 m, PVC | LED Red light | ||
|
Please login for individual prices.
|
Retroreflective sensor | 15 x 48.9 x 31 mm |
PNP Normally open (NO) Normally closed (NC) |
0...3 m | LED Red light | Connector, M12x1-Male, 4-pin | LED Red light | ||
|
Please login for individual prices.
|
Diffuse sensor | 15 x 48.9 x 31 mm |
PNP Normally open (NO) Normally closed (NC) |
5...300 mm | LED Red light | Cable, 2 m, PVC | LED Red light | ||
|
Please login for individual prices.
|
Diffuse sensor | 15 x 48.9 x 31 mm |
PNP Normally open (NO) Normally closed (NC) |
5...300 mm | LED Red light | Connector, M12x1-Male, 4-pin | LED Red light | ||
|
Please login for individual prices.
|
Triangulation | 15 x 48.9 x 31 mm |
PNP Normally open (NO) Normally closed (NC) |
100 mm | LED Red light | Cable, 2 m, PVC | LED Red light | ||
|
Please login for individual prices.
|
Triangulation | 15 x 48.9 x 31 mm |
PNP Normally open (NO) Normally closed (NC) |
100 mm | LED Red light | Connector, M12x1-Male, 4-pin | LED Red light |
Edit columns
Please select which columns should be displayed.