BOS R090K family
Available in:
43 versions
Robust cubic red light sensors with variable range thanks to wide beam, small beam and long range with IP67 protection.
Robust sensor design
Variable range and high detection range thanks to wide beam (optimized for non-uniform objects), small beam (improved small part detection), and long range (range up to 1 meter)
Quick and easy sensitivity adjustment with potentiometer
Flexible operation thanks to uncomplicated normally closed/ normally open switching
Wide range of applications thanks to integration of all major sensor principles
IP67 protection class
43 versions
|
Order code
|
Price | Principle of optical operation | Dimension | Interface | Range | Light type | Connection | Light type | Actions |
|---|---|---|---|---|---|---|---|---|---|
|
Please login for individual prices.
|
Diffuse sensor | 10.7 x 32.7 x 19.5 mm | PNP: NO/NC | 20...350 mm | LED Red light | Cable, 2.00 m, PVC | LED Red light | ||
|
Please login for individual prices.
|
Retroreflective sensor | 10.7 x 32.7 x 19.5 mm | PNP: NO/NC | 0...5 m | LED Red light | Cable, 2.00 m, PVC | LED Red light | ||
|
Please login for individual prices.
|
Retroreflective sensor | 10.7 x 43.5 x 19.5 mm | PNP: NO/NC | 0...5 m | LED Red light | Connector, M8x1, 3-pin | LED Red light | ||
|
Please login for individual prices.
|
Diffuse sensor | 10.7 x 43.5 x 19.5 mm | PNP: NO/NC | 50...150 mm | LED Red light | Connector, M8x1, 4-pin | LED Red light | ||
|
Please login for individual prices.
|
Retroreflective sensor | 10.7 x 43.5 x 19.5 mm | PNP: NO/NC | 0...5 m | LED Red light | Connector, M8x1, 4-pin | LED Red light | ||
|
Please login for individual prices.
|
Diffuse sensor | 10.7 x 43.5 x 19.5 mm | PNP: NO/NC | 20...350 mm | LED Red light | Connector, M8x1, 4-pin | LED Red light | ||
|
Please login for individual prices.
|
Diffuse sensor | 10.7 x 43.5 x 19.5 mm | PNP: NO/NC | 0...1000 mm | LED Infrared | Connector, M8x1, 3-pin | LED Infrared | ||
|
Please login for individual prices.
|
Diffuse sensor | 10.7 x 32.7 x 19.5 mm | PNP: NO/NC | 0...1000 mm | LED Infrared | Cable, 2.00 m, PVC | LED Infrared | ||
|
Please login for individual prices.
|
Through-beam sensor | 10.7 x 43.5 x 19.5 mm | PNP: NO/NC | 0...20 m | LED Red light | Connector, M8x1, 4-pin | LED Red light | ||
|
Please login for individual prices.
|
Through-beam sensor | 10.7 x 32.7 x 19.5 mm | PNP: NO/NC | 0...20 m | LED Red light | Cable, 2.00 m, PVC | LED Red light |
Edit columns
Please select which columns should be displayed.