BOS R254K family
Available in:
11 versions
Smart R254K photoelectric sensors with Condition Monitoring and IO-Link
Condition Monitoring
IO-Link interface
Additional functions: various operating modes for demanding object detection
Resistant to harsh environmental conditions (Ecolab, IP69K)
Sensor monitors itself and its environment: temperature, humidity, vibration, tilt, contamination, functional reserve
11 versions
|
Order code
|
Price | Principle of optical operation | Dimension | Interface | Range | Light type | Connection | Light type | Actions |
|---|---|---|---|---|---|---|---|---|---|
|
Please login for individual prices.
|
Diffuse sensor | 20.4 x 60.3 x 49.5 mm |
IO-Link: 1.1 Analog, current: 4…20 mA Pin 4: Push-pull: NO/NC Pin 2: PNP/NPN/push-pull: NO/NC |
30...250 mm | Laser Red light | Connector, M12x1-Male, 4-pin | Laser Red light | ||
|
Please login for individual prices.
|
Retroreflective sensor | 20.4 x 60.3 x 49.5 mm |
IO-Link: 1.1 Analog, current: 4…20 mA Pin 4: Push-pull: NO/NC Pin 2: PNP/NPN/push-pull: NO/NC |
8 m | LED Red light | Connector, M12x1-Male, 4-pin | LED Red light | ||
|
Please login for individual prices.
|
Through-beam sensor (receiver) | 20.4 x 60.3 x 49.5 mm |
IO-Link: 1.1 Analog, current: 4…20 mA Pin 4: Push-pull: NO/NC Pin 2: PNP/NPN/push-pull: NO/NC |
0...20 m | Red light | Connector, M12x1-Male, 4-pin | Red light | ||
|
Please login for individual prices.
|
Through-beam sensor (Emitter) | 20.4 x 60.3 x 49.5 mm |
IO-Link: 1.1 Analog, current: 4…20 mA Pin 4: Push-pull: NO/NC Pin 2: PNP/NPN/push-pull: NO/NC |
0 mm...20 m | LED Red light | Connector, M12x1-Male, 4-pin | LED Red light | ||
|
Please login for individual prices.
|
Retroreflective sensor | 20.4 x 62.7 x 49.5 mm |
IO-Link 1.1 Pin 4: Push-pull NO/NC Pin 2: PNP/NPN/push-pull NO/NC |
0...8 m | Laser Red light | Connector, M12x1-Male, 4-pin | Laser Red light | ||
|
Please login for individual prices.
|
Diffuse sensor | 20.4 x 62.7 x 49.5 mm |
IO-Link 1.1 Pin 4: Push-pull NO/NC Pin 2: PNP/NPN/push-pull NO/NC |
100...1000 mm | Laser Red light | Connector, M12x1-Male, 4-pin | Laser Red light | ||
|
Please login for individual prices.
|
Diffuse sensor | 20.4 x 62.7 x 49.5 mm |
IO-Link 1.1 Pin 4: Push-pull NO/NC Pin 2: PNP/NPN/push-pull NO/NC |
30...500 mm | Laser Red light | Connector, M12x1-Male, 4-pin | Laser Red light | ||
|
Please login for individual prices.
|
Diffuse sensor | 20.4 x 62.7 x 49.5 mm |
IO-Link 1.1 Pin 4: Push-pull NO/NC Pin 2: PNP/NPN/push-pull NO/NC |
10...250 mm | LED Red light | M12x1-Male, 4-pin | LED Red light | ||
|
Please login for individual prices.
|
Diffuse sensor | 20.4 x 62.7 x 49.5 mm |
IO-Link 1.1 Pin 4: Push-pull NO/NC Pin 2: PNP/NPN/push-pull NO/NC |
30...500 mm | LED Red light | Connector, M12x1-Male, 4-pin | LED Red light | ||
|
Please login for individual prices.
|
Through-beam sensor (receiver) | 20.4 x 62.7 x 49.5 mm |
IO-Link: 1.1 Pin 4: Push-pull: NO/NC Pin 2: PNP/NPN/push-pull: NO/NC |
0...70 m | Laser Red light | Connector, M12x1-Male, 4-pin | Laser Red light |
Edit columns
Please select which columns should be displayed.