Inductive Factor 1 sensor portfolio for standard applications
Available in:
16 versions
The inductive factor 1 sensor family for a reliable and economical solution for your application. In addition to the factor 1 properties, the sensors are magnetic field resistant.
Same switching distance for different metals (reduction factor 1)
Optimal performance for price point
Universal use in normal factory environments
Magnetic field immune
Cubic designs: flexible installation due to rotatable active surface and clearly visible operating and function indicator
16 versions
|
Order code
|
Price | Dimension | Interface | Range | Switching frequency | Housing material | Connection | Additional features | Actions |
|---|---|---|---|---|---|---|---|---|---|
|
Please login for individual prices.
|
Ø 12 x 65 mm | PNP Normally open (NO) | 2 mm | 800 Hz | Brass, Nickel-free coated | Connector, M12x1-Male, 3-pin | Factor 1, Extended temperature range, Weld-immune (magnetic field 100kA/m) | ||
|
Please login for individual prices.
|
Ø 12 x 65 mm | PNP Normally open (NO) | 4 mm | 800 Hz | Brass, Nickel-free coated | Connector, M12x1-Male, 3-pin | Factor 1, Extended temperature range, Weld-immune (magnetic field 100kA/m) | ||
|
Please login for individual prices.
|
Ø 18 x 66 mm | PNP Normally open (NO) | 5 mm | 800 Hz | Brass, Nickel-free coated | Connector, M12x1-Male, 3-pin | Factor 1, Extended temperature range, Weld-immune (magnetic field 100kA/m) | ||
|
Please login for individual prices.
|
Ø 18 x 66 mm | PNP Normally open (NO) | 8 mm | 800 Hz | Brass, Nickel-free coated | Connector, M12x1-Male, 3-pin | Factor 1, Extended temperature range, Weld-immune (magnetic field 100kA/m) | ||
|
Please login for individual prices.
|
Ø 18 x 66 mm | PNP Normally open (NO) | 5 mm | 1000 Hz | Brass, PTFE coated | Connector, M12x1-Male, 3-pin | Factor 1, Extended temperature range, Weld-immune (magnetic field 100kA/m), Housing resistant to weld spatter | ||
|
Please login for individual prices.
|
Ø 12 x 65 mm | PNP Normally open (NO) | 3 mm | 1500 Hz Measured at 2 mm, 24 V, 100 mA | Brass, PTFE coated | Connector, M12x1-Male, 3-pin | Factor 1, Extended temperature range, Weld-immune (magnetic field 100kA/m), Housing resistant to weld spatter | ||
|
Please login for individual prices.
|
Ø 8 x 60 mm | PNP Normally open (NO) | 1.5 mm | 900 Hz | Brass, Nickel-free coated | Connector, M8x1-Male, 3-pin | Factor 1, Weld-immune (magnetic field 100kA/m) | ||
|
Please login for individual prices.
|
Ø 8 x 60 mm | PNP Normally open (NO) | 3 mm | 900 Hz | Brass, Nickel-free coated | Connector, M8x1-Male, 3-pin | Factor 1, Weld-immune (magnetic field 100kA/m) | ||
|
Please login for individual prices.
|
40 x 40 x 66 mm | PNP Normally open (NO) | 20 mm | 300 Hz | PA 12 | Connector, M12x1-Male, 4-pin | Factor 1 | ||
|
Please login for individual prices.
|
40 x 40 x 66 mm | PNP Normally open (NO) | 40 mm | 300 Hz | PA 12 | Connector, M12x1-Male, 4-pin | Factor 1 |
Edit columns
Please select which columns should be displayed.