Inductive sensors for temperature-resistant applications
Available in:
31 versions
Reliable object detection at very high ambient temperatures: inductive high temperature sensors
For ambient temperatures up to 230 °C
For various installation situations: cylindrical and square form versions available
Standardized connection for quick installation and replacement
Sensors and matching accessories from a single source
31 versions
|
Order code
|
Price | Dimension | Interface | Range | Switching frequency | Housing material | Connection | Additional features | Actions |
|---|---|---|---|---|---|---|---|---|---|
|
Please login for individual prices.
|
Ø 18 x 83 mm | PNP: NO/NC | 5 mm | 500 Hz | Brass, nickel-plated | Connector, M12x1-Male, 4-pin | |||
|
Please login for individual prices.
|
Ø 30 x 100 mm | PNP: Normally open (NO) | 10 mm | 200 Hz | Stainless steel | Cable, 2.00 m, PTFE | |||
|
Please login for individual prices.
|
Ø 18 x 35 mm | PNP: Normally open (NO) | 5 mm | 9 Hz | Stainless steel | Connector, M12x1-Male, 4-pin, 5.0 m, PTFE | |||
|
Please login for individual prices.
|
Ø 18 x 103 mm | PNP: Normally open (NO) | 8 mm | 200 Hz | Stainless steel | Cable, 5.00 m, PTFE | |||
|
Please login for individual prices.
|
Ø 18 x 75.5 mm | PNP: NO/NC | 5 mm | 500 Hz | Brass, nickel-plated | Cable, 5.00 m, Silicone | |||
|
Please login for individual prices.
|
Ø 18 x 95.5 mm | PNP: NO/NC | 5 mm | 500 Hz | Brass, nickel-plated | Cable, 5.00 m, Silicone | |||
|
Please login for individual prices.
|
Ø 30 x 91.5 mm | PNP: NO/NC | 10 mm | 300 Hz | Brass, nickel-plated | Cable, 5.00 m, Silicone | |||
|
Please login for individual prices.
|
Ø 30 x 91.5 mm | PNP: NO/NC | 10 mm | 300 Hz | Brass, nickel-plated | Cable, 15.00 m, Silicone | |||
|
Please login for individual prices.
|
Ø 30 x 87 mm | NPN: NO/NC | 10 mm | 200 Hz | Brass, nickel-plated | Cable, 9.00 m, Silicone | |||
|
Please login for individual prices.
|
Ø 30 x 91 mm | PNP: NO/NC | 15 mm | 100 Hz | Brass, nickel-plated | Cable, 5.00 m, Silicone |
Edit columns
Please select which columns should be displayed.