Products
Industries & Solutions
Company
Service & Support

Hydraulic power unit monitoring

A powerful hydraulic unit is the heart of any production system. Monitor imbalance, wear and vibrations to keep your hydraulic power unit in optimal working order.

With the Condition Monitoring Toolkit you get a holistic system to collect and analyze your machine condition data. Our toolkit can evaluate physical variables on your hydraulic unit and keep you reliably informed about significant deviations at an early stage so you can intervene.


Improve maintenance planning through monitoring of hydraulic power units

By monitoring your hydraulic power units, maintenance can be planned, which saves you money and prevents breakdowns. Maintenance can be planned well in advance due to the early detection of deviations, preventing sudden machine downtimes which can hinder production.


Pressure monitoring of hydraulics

In addition to numerous other IO-Link-enabled sensors, pressure sensors are primarily used for data acquisition when monitoring hydraulic units. Hydraulic power units are responsible for operating hydraulic cylinders. The pressure within the entire system must always comply with the defined specifications and must not deviate. However, if there is ever a deviation, our CMTK will inform you immediately. The software included in the toolkit transmits and analyzes the recorded data.


Level monitoring of hydraulic power unit tanks

The Condition Monitoring Toolkit can also be used to monitor the fill levels of tanks, regardless of whether they are used as separate components or as part of the hydraulic power unit. Critical fluctuations in the fill level can also lead to deviating pressure ratios. With the Condition Monitoring Toolkit, you can monitor these variables as well as many others, around the clock.

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue