Products
Industries & Solutions
Company
Service & Support

In all environments - even on metal

High-performance, even on metal

In all environments - even on metal

The industrial-grade BIS M read/write head from Balluff ensures 100% quality and consistent error prevention, even on metal. It delivers consistent high performance in any environment and regardless of the substrate material. The small form factor handles large quantities of data with ease. And at long range.

  • Quality and consistent error prevention, even on metal
  • High-performance and reliable in any environment, regardless of the substrate material
  • Compact design
  • Long range
  • Unlimited, fast communication thanks to unlimited read/write cycles
  • Optimum production security
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue