All cameras with Sony sensor IMX265
Description
The IMX265 sensor from Sony of the Pregius family is a monochrome CMOS image sensor with a resolution of 3.2 megapixel. It has a Global in optical 1/1.8 format and a pixel size of 3.45 µm.
Technical features
-
ManufacturerSony
-
Sensor nameIMX265
-
Structure of the deviceCMOS
-
Image size1/1.8
-
Number of effective pixels1544 (H) x 2064 (W)
-
Pixel size3.45 µm
-
ADC resolution / output12 bit -> 12 bit
Products
| Product | FPS* | Exposure time |
Power Consumption [W] |
DNR[dB] | SNR [dB] |
Spectral Sensitivity |
EMVA 1288 |
|---|---|---|---|---|---|---|---|
BVS CA-SF5-0032AC |
55.6 / 55.6 / 201 | 20 µs - 20 s | 3.0 | - | - |
|
- |
BVS CA-SF5-0032AG |
55.6 / 55.6 / 201 | 20 µs - 20 s | 3.0 | - | - |
|
- |
BVS CA-GX0-0032AC |
37.2 / 55.6 / 149 | 20 µs - 20 s | 3.7 | 71.1 | 40.1 |
|
|
BVS CA-GX0-0032AG |
37.2 / 55.6 / 149 | 20 µs - 20 s | 3.7 | 71.4 | 40.3 |
|
|
BVS CA-SF2-0032AC |
55.6 / 55.6 / 201 | 20 µs - 20 s | 3.0 | 71.3 | 40.1 |
|
|
BVS CA-SF2-0032AG |
55.6 / 55.6 / 201 | 20 µs - 20 s | 3.0 | 71.3 | 40.2 |
|
* Streaming / Burst Mode / Max. Streaming depending on sensor either with 2x2 binning or decimation (horizontal x vertical)
Sony Megapixel vs. maximum frame rate diagram
Megapixel (MP)
Maximum sensor frame rate (FPS)