All cameras with Sony sensor IMX425
Description
The IMX425 sensor from Sony of the Pregius family is a monochrome CMOS image sensor with a resolution of 1.7 megapixel. It has a Global in optical 1.1 format and a pixel size of 9 µm.
Technical features
-
ManufacturerSony
-
Sensor nameIMX425
-
Structure of the deviceCMOS
-
Image size1.1
-
Number of effective pixels1104 (H) x 1600 (W)
-
Pixel size9 µm
-
ADC resolution / output12 bit -> 14 bit
Products
| Product | FPS* | Exposure time |
Power Consumption [W] |
DNR[dB] | SNR [dB] |
Spectral Sensitivity |
EMVA 1288 |
|---|---|---|---|---|---|---|---|
BVS CA-GX0-0017ZC |
67.2 / 115.1 / 115.1 | 12 µs - 20 s | 4.3 | 72.3 | 50.1 |
|
|
BVS CA-GX0-0017ZG |
67.2 / 115.1 / 115.1 | 12 µs - 20 s | 4.3 | 72.3 | 49.9 |
|
|
BVS CA-SF2-0017ZC |
215.1 / 215.9 / 215.9 | 8 µs - 20 s | 4.5 | 72.5 | 49.9 |
|
- |
BVS CA-SF2-0017ZG |
215.1 / 215.9 / 215.9 | 8 µs - 20 s | 4.5 | 72.4 | 49.9 |
|
- |
* Streaming / Burst Mode / Max. Streaming depending on sensor either with 2x2 binning or decimation (horizontal x vertical)
Sony Megapixel vs. maximum frame rate diagram
Megapixel (MP)
Maximum sensor frame rate (FPS)