All cameras with Sony sensor IMX991
Description
The IMX991 sensor from Sony of the Pregius family is a monochrome CMOS image sensor with a resolution of 0.3 megapixel. It has a Global in optical 1/4 format and a pixel size of 5 µm.
Technical features
-
ManufacturerSony
-
Sensor nameIMX991
-
Structure of the deviceCMOS
-
Image size1/4
-
Number of effective pixels520 (H) x 656 (W)
-
Pixel size5 µm
-
ADC resolution / output12 bit -> 12 bit
Products
| Product | FPS* | Exposure time |
Power Consumption [W] |
DNR[dB] | SNR [dB] |
Spectral Sensitivity |
EMVA 1288 |
|---|---|---|---|---|---|---|---|
BVS CA-SF5-0003SG |
240.6 / 240.6 / 240.6 | 21 µs - 20 s | - - - | - | - |
|
- |
BVS CA-GX0-0003SG |
240.6 / 240.6 / 240.6 | 21 µs - 20 s | - - - | 57.0 | 51.2 |
|
- |
BVS CA-SF2-0003SG |
240.6 / 240.6 / 240.6 | 21 µs - 20 s | 1.9 | 56.9 | 51.1 |
|
* Streaming / Burst Mode / Max. Streaming depending on sensor either with 2x2 binning or decimation (horizontal x vertical)
Sony Megapixel vs. maximum frame rate diagram
Megapixel (MP)
Maximum sensor frame rate (FPS)