All cameras with OnSemi sensor MT9V034
Description
The MT9V034 sensor from OnSemi is a monochrome CMOS image sensor with a resolution of 0.4 megapixel. It has a Pipelined / Global shutter in optical 1/3 format and a pixel size of 6.0 µm.
Technical features
-
ManufacturerOnSemi
-
Sensor nameMT9V034
-
Structure of the deviceCMOS
-
Image size1/3
-
Number of effective pixels480 (H) x 752 (W)
-
Pixel size6.0 µm
-
ADC resolution / output10 bit -> 16 bit
Products
| Product | FPS* | Exposure time |
Power Consumption [W] |
DNR[dB] | SNR [dB] |
Spectral Sensitivity |
EMVA 1288 |
|---|---|---|---|---|---|---|---|
BVS CA-IGC-0004ZC |
88.6 / 93 / 93 | 10 µs - 0.46 s | 1.5 | - | - |
|
- |
BVS CA-IGC-0004ZG |
88.6 / 93 / 93 | 10 µs - 0.46 s | 1.5 | - | - |
|
- |
BVS CA-MLC-0004ZC |
88.6 / 93 / 93 | 10 µs - 0.46 s | 1.5 | - | - |
|
- |
BVS CA-MLC-0004ZG |
88.6 / 93 / 93 | 10 µs - 0.46 s | 1.5 | - | - |
|
- |
* Streaming / Burst Mode / Max. Streaming depending on sensor either with 2x2 binning or decimation (horizontal x vertical)
OnSemi Megapixel vs. maximum frame rate diagram
Megapixel (MP)
Maximum sensor frame rate (FPS)